??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Airius
Description
Airius Designer
Bill of material
Not a Type - Load Type Catalog
ORDERNO
Not a Type - Load Type Catalog
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
0
ANGLE_CONSTRAINT
angle constraint
0
APPARENT_LOAD
apparent load
1.800
ASSEMBLY_CODE
assembly code
D3070200
BRACKET_HEIGHT
bracket height
21.250
BRACKET_VISIBILITY
bracket visibility
1
CABLE
cable
1
CABLE_LENGTH
cable length
6.000
CABLE_LENGTH_CONSTRAINT
cable length constraint
6.000
CABLE_VISIBILITY
cable visibility
1
CLASSIFICATION
classification
0
COST
cost
0
COVERAGE_AREA
coverage area
Up to 3000 ftĂ˝
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DB_A_
db(a)
65
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Destratification Fan
DESIGN_OPTION
design option
-1
FREQUENCY
frequency
60
HEIGHT
height
21.250
HOST
host
0
HOUSING_HEIGHT
housing height
15.770
LOAD_SUB_CLASSIFICATION_MOTOR
load sub-classification motor
1
MANUFACTURER
manufacturer
Airius
MASSUNIT
massunit
1
MAXIMUM_CFM
maximum cfm
2500
MAXIMUM_RPM
maximum rpm
1000
MODEL
model
Load Type Catalog
MODEL_10_15_25
model 10_15_25
1
MODEL_125
model 125
0
MODEL_45
model 45
0
MODEL_60
model 60
0
MOUNTING_HEIGHT
mounting height
Up to 125 ft.
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.17
OMNICLASS_TITLE
omniclass title
Intake and Relief Ventilators
PART_TYPE
part type
0
PHASE
phase
2
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://airiusfans.com/portfolio/designer-series/#downloads
PRODUCT_NAME
product name
Designer Series
PRODUCT_PAGE_URL
product page url
https://airiusfans.com/portfolio/designer-series/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://airiusfans.com/
VERSION
version
2015
VOLTAGE
voltage
277
WATTS
watts
400.000
WEIGHT
weight
100
WIDTH
width
12.469
WORK_PLANE_BASED
work plane-based
1
NAME
name
Destratification_Fan-Airius-Designer_Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions