??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Big Ass Fans
Description
AirEye
Bill of material
AirEye
ORDERNO
AirEye
ASSEMBLY_CODE
assembly code
BARREL_CONSTRUCTION
barrel construction
BLADES
blades
Precision-Balanced, Galvalume Steel
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUTSHEET_URL
cutsheet url
https://www.bigassfans.com/docs/aireye/cutsheet-aireye.pdf
DATA_CONNECTOR
data connector
Data Connection
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
19.5
DESCRIPTION
description
AirEye Fan Kit Wall Mount
DESIGN_OPTION
design option
-1
DIAMETER
diameter
38.19921875
FAMILY_NAME
family name
FAN_CONFIGURATION
fan configuration
Please Confirm Configuration With Cut Sheet
FAN_HEIGHT
fan height
38.19921875
FAN_WEIGHT
fan weight
45
FAN_WIDTH
fan width
38.19921875
FINISH
finish
GRILLS
grills
GUARDS
guards
OSHA-Compliant, Steel Wire
HOST
host
5
INPUT_POWER
input power
100–120 VAC, 1 Φ, 50/60 Hz
INSTALLATION_URL
installation url
https://www.bigassfans.com/docs/aireye/aireye-wall-mount.pdf
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Big Ass Fans
MASSUNIT
massunit
1
MAXIMUM_CURRENT
maximum current
4.9 A
MAXIMUM_POWER
maximum power
345 W
MAXIMUM_SPEED
maximum speed
1280 RPM
MODEL
model
F-AE1-3001
MOTOR
motor
1/3 HP
MOTOR_MATERIAL
motor material
OMNICLASS_NUMBER
omniclass number
23.75.35.17.17.11
OMNICLASS_TITLE
omniclass title
Ceiling Fans
PART_TYPE
part type
0
POWER_CONNECTOR
power connector
Power Connection
PRODUCT_PAGE_URL
product page url
https://www.bigassfans.com/fans/aireye/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSOR
sensor
SHARED
shared
0
SOUND_LEVEL_AT_MAXIMUM_SPEED
sound level at maximum speed
< 65 dBA
SPECIFICATION_URL
specification url
https://www.bigassfans.com/docs/aireye/cutsheet-aireye.pdf
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.bigassfans.com/
VERSION
version
2018
WALL_MOUNT_ANCHOR
wall mount anchor
WARRANTY
warranty
5-year warranty
NAME
name
AirEye
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions