??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Reelcraft Industries
Description
Air Vend Hose Reels
Bill of material
AV5425 ELP – 14 in. x 25 ft. Premium Duty Enclosed Air Vend Hose Reel
ORDERNO
AV5425 ELP – 14 in. x 25 ft. Premium Duty Enclosed Air Vend Hose Reel
HOSE_END
hose end
14 NPT(M)
HOSE_I_D_
hose i.d.
14
HOSE_INCLUDED
hose included
Yes
HOSE_LENGTH
hose length
25'
HOSE_O_D_
hose o.d.
0.47
INLET
inlet
38 NPT(F)
MAX_TEMPERATURE
max temperature
150 °F
PRESSURE
pressure
300 psi
REEL_OUTLET
reel outlet
14 NPT(F)
SERIES
series
5000
UPC
upc
699567024873
WEIGHT
weight
35 lbs
NAME
name
AV5425 ELP – 14 in. x 25 ft. Premium Duty Enclosed Air Vend Hose Reel
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions