??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Airius
Description
AIR PEAR
Bill of material
A-100-EC-STD-100-130
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
ANGLE_CONSTRAINT
angle constraint
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D3070200
BRACKET_HEIGHT
bracket height
BRACKET_OFFSET
bracket offset
CABLE
cable
1
CABLE_LENGTH
cable length
6.000
CABLE_LENGTH_CONSTRAINT
cable length constraint
6.000
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DB_A_
db(a)
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Destratification Fan
DESIGN_OPTION
design option
-1
FREQUENCY
frequency
HEIGHT
height
HOST
host
0
HOUSING_HEIGHT
housing height
LOAD_SUB_CLASSIFICATION_MOTOR
load sub-classification motor
1
MANUFACTURER
manufacturer
Airius
MASSUNIT
massunit
1
MAXIMUM_CFM
maximum cfm
MAXIMUM_RPM
maximum rpm
MODEL
model
MOUNTING_HEIGHT
mounting height
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.17
OMNICLASS_TITLE
omniclass title
Intake and Relief Ventilators
PART_TYPE
part type
0
PHASE
phase
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://airiusfans.com/portfolio/air-pear-free-hanging-fan/#downloads
PRODUCT_NAME
product name
Air Pear
PRODUCT_PAGE_URL
product page url
https://airiusfans.com/portfolio/air-pear-free-hanging-fan/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD
standard
URL
url
https://airiusfans.com/
VERSION
version
2015
VOLTAGE
voltage
WATTS
watts
WEIGHT
weight
WIDTH
width
WORK_PLANE_BASED
work plane-based
1
NAME
name
COVERAGE_AREA
coverage area
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions