??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Advanced Navigation
Description
Air Data Unit
Bill of material
Air Data Unit
ORDERNO
Air Data Unit
AIRSPEED_ACCURACY
airspeed accuracy
0.25 ms
AIRSPEED_RESOLUTION
airspeed resolution
0.0001 ms
ALTITUDE_ACCURACY
altitude accuracy
1.0 m
ALTITUDE_RESOLUTION
altitude resolution
0.0015 m
CALIBRATED_TEMPERATURE_RANGE
calibrated temperature range
-30 to 60 °C
DIMENSIONS
dimensions
48x30x32 mm
ENVIRONMENTAL_PROTECTION
environmental protection
IP67MIL-STD-810G
INPUT_PROTECTION
input protection
±40 V
INTERFACE
interface
RS232
INTERFACE_ISOLATION
interface isolation
Optically Isolated
MAXIMUM_AIRSPEED
maximum airspeed
250 ms420 ms version available
MAXIMUM_ALTITUDE
maximum altitude
40,000 m
OPERATING_TEMPERATURE
operating temperature
-40 to 85 °C
OPERATING_VOLTAGE
operating voltage
5 to 36 V
OUTPUT_DATA_RATE
output data rate
20 Hz
POWER_CONSUMPTION_TYPICAL_
power consumption(typical)
0.075 W
PROTOCOL
protocol
AN Packet Protocol
SHOCK_LIMIT
shock limit
100 g
SPEED
speed
115200 baud
WEIGHT
weight
55 grams
NAME
name
Air Data Unit
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions