??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Johnson Controls
Description
Air Conditioner Package Rooftop Electric Heat Jci Series 10 Zj 125 Ton 12 5 Ton Electric Heat HI
Bill of material
air_conditioner_package_rooftop_electric_heat_jci_series_10_zj_125_ton_12_5_ton___electric_heat_HI
VARIANTNAME
12.5 Ton - Electric Heat
VARIANTLOD
HI
RETURNAIRWETBULBTEMPERATURE
Return Air Wet Bulb Temperature
0.000 °F
RETURNAIRDRYBULBTEMPERATURE
Return Air Dry Bulb Temperature
0.000 °F
INPUTPOWER
Input Power
0.000 kW
EXTERNALSTATICPRESSURE
External Static Pressure
0.000 in-wg
DESIGNSUPPLYAIRFLOW
Design Supply Air Flow
0.000 CFM
AMBIENTTEMPERATURE
Ambient Temperature
0.000 °F
AIRTEMPERATUREONCONDENSERCOIL
Air Temperature On Condenser Coil
0.000 °F
AIRONEVAPORATORWETBULBTEMPERATURE
Air On Evaporator Wet Bulb Temperature
0.000 °F
AIRONEVAPORATORFLOW
Air On Evaporator Flow
0.000 CFM
VOLTAGE
Voltage
0.000 V
POWERFACTOR
Power Factor
1.000
NUMBEROFPOLES
Number of Poles
3.000
MINIMUMAPPLIEDVOLTAGE
Minimum Applied Voltage
0.000 V
MAXIMUMAPPLIEDVOLTAGE
Maximum Applied Voltage
0.000 V
FREQUENCY
Frequency
60.000 Hz
ELECTRICHEAT
Electric Heat
0.000 kW
CONVENIENCEOUTLETVOLTAGE
Convenience Outlet Voltage
120.000 V
SEASONALENERGYEFFICIENCYRATING
Seasonal Energy Efficiency Rating
12.900
INTEGRATEDPARTLOADVALUE
Integrated Part Load Value
14.100
ENERGYEFFICIENCYRATING
Energy Efficiency Rating
12.200
NOMINALAIRFLOW
Nominal Air Flow
3500.000 CFM
ACTUALSUPPLYAIRFLOW
Actual Supply Air Flow
0.000 CFM
ACTUALRETURNAIRFLOW
Actual Return Air Flow
0.000 CFM
NOMINALCOOLINGCAPACITY
Nominal Cooling Capacity
12.500 ton
SUPPLYFANFULLLOADCURRENT
Supply Fan Full Load Current
0.000 A
POWEREXHAUSTFULLLOADCURRENT
Power Exhaust Full Load Current
0.000 A
ODFANMOTORFULLLOADCURRENT
OD Fan Motor Full Load Current
0.000 A
MINIMUMCIRCUITCURRENT
Minimum Circuit Current
0.000 A
MAXIMUMOVERCURRENTPROTECTION
Maximum Overcurrent Protection
0.000 A
ELECTRICHEATCURRENT
Electric Heat Current
0.000 A
CONVENIENCEOUTLETFULLLOADCURRENT
Convenience Outlet Full Load Current
0.000 A
CONDENSERFANHORSEPOWER
Condenser Fan Horsepower
0.000 kW
COMPRESSORRUNNINGLOADCURRENT
Compressor Running Load Current
0.000 A
COMPRESSORMAXIMUMCONTINUOUSCURRENT
Compressor Maximum Continuous Current
0.000 A
COMPRESSORLOCKEDROTORCURRENT
Compressor Locked Rotor Current
0.000 A
APPARENTLOAD
Apparent Load
0.000 VA
CLEARANCETOP
Clearance Top
72.000 英寸
CLEARANCERIGHT
Clearance Right
12.000 英寸
CLEARANCELEFT
Clearance Left
36.000 英寸
CLEARANCEFRONT
Clearance Front
36.000 英寸
CLEARANCEBOTTOM
Clearance Bottom
14.000 英寸
CLEARANCEBACK
Clearance Back
36.000 英寸
REFRIGERANTCHARGESYSTEMTWO
Refrigerant Charge System Two
7.500 lb
REFRIGERANTCHARGESYSTEMONE
Refrigerant Charge System One
8.000 lb
EVAPORATORCOILROWCOUNT
Evaporator Coil Row Count
4.000
EVAPORATORCOILFINSPERINCH
Evaporator Coil Fins per Inch
15.000
CONDENSERFANTYPE
Condenser Fan Type
Propeller
CONDENSERFANQUANTITY
Condenser Fan Quantity
4.000
CONDENSERCOILSSYSTEMTWOROWS
Condenser Coils System Two Rows
0.000
CONDENSERCOILSSYSTEMONEROWS
Condenser Coils System One Rows
0.000
CONDENSERCOILFINSPERINCH
Condenser Coil Fins per Inch
20.000
COMPRESSORTYPE
Compressor Type
Recip
COMPRESSORQUANTITY
Compressor Quantity
2.000
ACTUALCONDENSATEDRAINFLOW
Actual Condensate Drain Flow
0.000 GPM
TOPECONOMIZERHOOD
Top Economizer Hood
1.000
SLABMOUNT
Slab Mount
0.000
ROOFCURB8INCH
Roof Curb 8 Inch
0.000
ROOFCURB14INCH
Roof Curb 14 Inch
1.000
ROOFCURB
Roof Curb
1.000
OUTDOORAIRINTAKEHOOD
Outdoor Air Intake Hood
1.000
CONVENIENCEOUTLET
Convenience Outlet
1.000
BOTTOMECONOMIZERHOOD
Bottom Economizer Hood
1.000
WIDTH
Width
59.000 英寸
SUPPLYAIRCONNECTIONWIDTH
Supply Air Connection Width
21.000 英寸
SUPPLYAIRCONNECTIONHEIGHT
Supply Air Connection Height
24.000 英寸
SIDERETURNAIRCONNECTIONOFFSET
Side Return Air Connection Offset
18.062 英寸
RETURNAIRCONNECTIONWIDTH
Return Air Connection Width
18.000 英寸
RETURNAIRCONNECTIONHEIGHT
Return Air Connection Height
27.500 英寸
LENGTH
Length
119.500 英寸
HEIGHT
Height
50.750 英寸
ECONOMIZERHOODLENGTH
Economizer Hood Length
30.344 英寸
ECONOMIZERHOODHEIGHT
Economizer Hood Height
23.250 英寸
ECONOMIZERHOODDEPTH
Economizer Hood Depth
26.000 英寸
CURBWIDTH
Curb Width
50.500 英寸
CURBLENGTH
Curb Length
80.625 英寸
CURBHEIGHT
Curb Height
14.000 英寸
CONDENSERFANDIAMETER
Condenser Fan Diameter
24.000 英寸
CONDENSATEDRAINCONNECTIONDIAMETER
Condensate Drain Connection Diameter
0.750 英寸
BASERAILLENGTH
Base Rail Length
89.000 英寸
URL
http://www.johnsoncontrols.com/publish/us/en.html
PRODUCTPAGEURL
Product Page URL
http://www.johnsoncontrols.com/publish/us/en/products/building_efficiency/integrated_hvac_systems/Industrial___Commercial_HVAC_Equipment/single-package_units/series_10.html
OPERATINGWEIGHT
Operating Weight
1280.000 lb
MODEL
Model
JA3ZHE03A2
MANUFACTURER
Manufacturer
Johnson Controls, Inc.
KEYNOTE
Keynote
15700
FAMILYREVISIONDATE
Family Revision Date
08/17/2010
DESCRIPTION
Description
Air Handling Unit, Commercial Comfort Systems, Series 10, Electric, 12.5 Ton Unit
COPYRIGHT
Copyright ©
Copyright © 2008 by Johnson Controls, Inc.
ASSEMBLYCODE
Assembly Code
D3060300
SUPPLYAIRCONNECTIONDESCRIPTION
Supply Air Connection Description
Supply Air
RETURNAIRCONNECTIONDESCRIPTION
Return Air Connection Description
Return Air
ELECTRICALCONNECTIONDESCRIPTION
Electrical Connection Description
Equipment Power
CONVENIENCEOUTLETELECTRICALCONNECTIONDESCRIPTION
Convenience Outlet Electrical Connection Description
Convenience Outlet Power
CONTROLSCONNECTIONDESCRIPTION
Controls Connection Description
Control Wiring Connection
CONDENSATEDRAINCONNECTIONRADIUS
Condensate Drain Connection Radius
0.375 英寸
CONDENSATEDRAINCONNECTIONDESCRIPTION
Condensate Drain Connection Description
Condensate Drain
CTRLSUPPLYAIROFFSET
CTRL Supply Air Offset
17.156 英寸
CTRLSUPPLYAIRCENTERELEVATION
CTRL Supply Air Center Elevation
17.156 英寸
CTRLSUPPLYAIRCENTER
CTRL Supply Air Center
43.188 英寸
CTRLSUPPLYAIRANGLE
CTRL Supply Air Angle
90.000
CTRLRETURNAIROFFSET
CTRL Return Air Offset
31.812 英寸
CTRLRETURNAIRCENTERELEVATION
CTRL Return Air Center Elevation
31.812 英寸
CTRLRETURNAIRCENTER
CTRL Return Air Center
15.812 英寸
CTRLRETURNAIRANGLE
CTRL Return Air Angle
90.000
CTRLELEVATION
CTRL Elevation
14.000 英寸
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions