??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aerohydro Consulting
Description
AH504
Bill of material
AH504
ORDERNO
AH504
DESCRIPTION
description
Using the AH504 all landing gear limit switches can be monitored in addition to landing and flap position levers. All doors and hatches can be independently monitored and even powered circuits including hydraulic pump, starter motors and air conditioning power can be monitored via the AH-OPTO opto relays. Additional analogue inputs can monitor temperatures, multiple voltages and current shunts. The unit measures 5.94in(151mm) by 1.26in(32mm) and has a depth of 0.9in(23mm)
FEATURES
features
13 x protected, filtered and buffered volt free, switched inputs 4 x 0-32Volt, 0.01 Volt resolution analogue inputs RS232 interface to connect to AH500 or AH502SD programmable annunciators Power 10-32V DC
NAME
name
AH504
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions