??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aerohydro Consulting
Description
AH501
Bill of material
AH5013
ORDERNO
AH5013
DESCRIPTION
description
The unit can be wired as a remote Master Caution and Master Warning Annunciator for common EFIS and Engine Management systems such as Garmin, EI and Dynon which provide open drain annunciator outputs. When combined with the Aero Safety Systems AH500 or AH502SD Central Warning Panel annunciators, it functions as a consolidating Master Caution/ Master Warning indicator and new alert acknowledge/ voice mute switch. A current limited 14V or 28V input is suitable for open drain or switched connections. A constant current supply input is suitable only where controlled by constant current LED drivers as used when connected to the AH500/ AH502. The snap action momentary switch has double pole double throw connections. The unit measures 0.88in (22.2mm) square and has a panel depth of 2.4in (61mm)
FEATURES
features
Full direct-daylight readable display Connection for 50mA PWM constant current drive Option for 14V or 28V drive with internal current limiting Triple-redundant high-MTBF LED arrays DPDT momentary snap action switch Switch rated to 30 volts DC/ 12 volts AC, 2A resistive, 0.5A inductive 100,000 cycles minimum Aviation Red and Yellow LED Legends Lightweight, compact and easy to install
NAME
name
AH5013
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions