??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Armitage Shanks
Description
AH Portman21 Multiproduct bim gb
Bill of material
ah_portman21_multiproduct_bim_gb__s215801___portman_21_washbasin_40cm_2_taphole_at_100mm__no_overflow_or_chainstay_hole
VARIANTNAME
VARNOTH
NoTH
VAR2TH170
2TH(170)
0
VAR2TH
2TH
VAR1CTH
1CTH
VAR1RHTH
1RHTH
VAR1LHTH
1LHTH
VARVERSION
Version
2
VARUNICLASS2
Uniclass2
Pr_40_20_96_96
VARREVISION
Revision
n/a
VARPRODUCTINFORMATION
ProductInformation
VARNBSTYPEID
NBSTypeID
n/a
VARNBSREFERENCE
NBSReference
45-35-70/368
VARNBSOFFICEMASTERTAG
NBSOfficeMasterTag
n/a
VARNBSNOTE
NBSNote
n/a
VARNBSDESCRIPTION
NBSDescription
Wall hung hand rinse basins
VARNBSCERTIFICATION
NBSCertification
n/a
VARMANUFACTURERURL
ManufacturerURL
www.idealspec.co.uk
VARAUTHOR
Author
Ideal Standard (UK) Ltd
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARWATEREFFICIENTPRODUCT
WaterEfficientProduct
0
VARWRAS
WRAS
0
VARECA
ECA
0
VARBREEAMAPPROVED
BREEAMApproved
0
VARWASHHANDBASINTYPE
WashHandBasinType
HandRinse
VARWASHHANDBASINMOUNTING
WashHandBasinMounting
WallHung
VARNOMINALWIDTH
NominalWidth
400 mm
VARNOMINALLENGTH
NominalLength
365 mm
VARNOMINALDEPTH
NominalDepth
365 mm
VARMATERIAL
Material
Vitreous china
VARIFCEXPORTTYPE
IfcExportType
WASHHANDBASIN
VARIFCEXPORTAS
IfcExportAs
IfcSanitaryTerminalType
VARDRAINSIZE
DrainSize
32 mm
VARCOLOR
Color
White
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions