??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Armitage Shanks
Description
AH Contour21 3056 bim gb
Bill of material
ah_contour21_3056_bim_gb_s305601_contour_21_back_to_wall_rimless_wc_pan__standard_projection_with_horizontal_outlet
VARIANTNAME
S305601 Contour 21 back to wall rimless WC pan, Standard projection with horizontal outlet
VARVERSION
Version
2
VARUNICLASS2
Uniclass2
Pr_40_20_93_94
VARREVISION
Revision
n/a
VARPRODUCTINFORMATION
ProductInformation
www.idealspec.co.uk/assets/datasheet/S305601
VARNBSTYPEID
NBSTypeID
n/a
VARNBSREFERENCE
NBSReference
45-30-70/384
VARNBSOFFICEMASTERTAG
NBSOfficeMasterTag
n/a
VARNBSNOTE
NBSNote
n/a
VARNBSDESCRIPTION
NBSDescription
WC pans
VARNBSCERTIFICATION
NBSCertification
n/a
VARMANUFACTURERURL
ManufacturerURL
www.idealspec.co.uk
VARAUTHOR
Author
Ideal Standard (UK) Ltd
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARWATEREFFICIENTPRODUCT
WaterEfficientProduct
1
VARWRAS
WRAS
0
VARECA
ECA
1
VARBREEAMAPPROVED
BREEAMApproved
0
VARTOILETTYPE
ToiletType
Other
VARTOILETPANTYPE
ToiletPanType
WashDown
VARSPILLOVERLEVEL
SpilloverLevel
400 mm
VARPANMOUNTING
PanMounting
BackToWall
VARPANMATERIAL
PanMaterial
Vitreous china
VARPANCOLOR
PanColor
White
VARNOMINALWIDTH
NominalWidth
359.999999999998 mm
VARNOMINALLENGTH
NominalLength
520 mm
VARNOMINALDEPTH
NominalDepth
520 mm
VARIFCEXPORTTYPE
IfcExportType
TOILETPAN
VARIFCEXPORTAS
IfcExportAs
IfcSanitaryTerminalType
VARDEFAULTELEVATION
Default Elevation
0 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions