??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Armitage Shanks
Description
AH Contour21 2155 bim gb
Bill of material
ah_contour21_2155_bim_gb_s215501___contour_21_back_outlet_washbasin__60cm__no_tapholes__no_overflow__no_chainstay_hole
VARIANTNAME
S215501 - Contour 21 back outlet washbasin, 60cm, no tapholes, no overflow, no chainstay hole
VARSPAREPARTS
SpareParts
www.fastpart-spares.co.uk
VARPHONE
Phone
01543 490 253
VARNETTWEIGHT
NettWeight
19.5 Kg
VARINSTALLATIONINSTRUCTIONS
InstallationInstructions
www.idealspec.co.uk/resources.html
VARHELP
Help
productinfo@thebluebook.co.uk
VARVERSION
Version
1
VARUNICLASS2
Uniclass2
Pr_40_20_96_35
VARREVISION
Revision
n/a
VARPRODUCTINFORMATION
ProductInformation
www.idealspec.co.uk/assets/datasheet/S215501
VARNBSTYPEID
NBSTypeID
n/a
VARNBSREFERENCE
NBSReference
45-35-70/361
VARNBSOFFICEMASTERTAG
NBSOfficeMasterTag
n/a
VARNBSNOTE
NBSNote
n/a
VARNBSDESCRIPTION
NBSDescription
Health care clinical wash basins
VARNBSCERTIFICATION
NBSCertification
n/a
VARMANUFACTURERURL
ManufacturerURL
www.idealspec.co.uk
VARAUTHOR
Author
Ideal Standard (UK) Ltd
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARWATEREFFICIENTPRODUCT
WaterEfficientProduct
0
VARWRAS
WRAS
0
VARECA
ECA
0
VARWASHHANDBASINTYPE
WashHandBasinType
HANDRINSE
VARWASHHANDBASINMOUNTING
WashHandBasinMounting
Hospital
VARNOMINALWIDTH
NominalWidth
600.000000000009 mm
VARNOMINALLENGTH
NominalLength
480 mm
VARNOMINALDEPTH
NominalDepth
480 mm
VARMATERIAL
Material
Vitreous china
VARIFCEXPORTTYPE
IfcExportType
WASHHANDBASIN
VARIFCEXPORTAS
IfcExportAs
IfcSanitaryTerminalType
VARDRAINSIZE
DrainSize
31.8000000000008 mm
VARCOLOR
Color
White
VARDEFAULTELEVATION
Default Elevation
800 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions