??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Armitage Shanks
Description
AH Contour21 2154 bim gb
Bill of material
ah_contour21_2154_bim_gb_s215401___contour_21_back_outlet_washbasin__50cm__no_tapholes__no_overflow__no_chainstay_hole
VARIANTNAME
S215401 - Contour 21 back outlet washbasin, 50cm, no tapholes, no overflow, no chainstay hole
VARVERSION
Version
1
VARUNICLASS2
Uniclass2
Pr_40_20_96_95
VARREVISION
Revision
n/a
VARPRODUCTINFORMATION
ProductInformation
www.idealspec.co.uk/assets/datasheet/S215401
VARNBSTYPEID
NBSTypeID
n/a
VARNBSREFERENCE
NBSReference
45-35-70/368
VARNBSOFFICEMASTERTAG
NBSOfficeMasterTag
n/a
VARNBSNOTE
NBSNote
n/a
VARNBSDESCRIPTION
NBSDescription
Wall hung hand rinse basins
VARNBSCERTIFICATION
NBSCertification
n/a
VARMANUFACTURERURL
ManufacturerURL
www.idealspec.co.uk
VARAUTHOR
Author
Ideal Standard (UK) Ltd
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARWATEREFFICIENTPRODUCT
WaterEfficientProduct
0
VARWRAS
WRAS
0
VARECA
ECA
0
VARWASHHANDBASINTYPE
WashHandBasinType
Hand Rinse
VARWASHHANDBASINMOUNTING
WashHandBasinMounting
Wall
VARNOMINALWIDTH
NominalWidth
505.517930901132 mm
VARNOMINALLENGTH
NominalLength
400.000000000029 mm
VARNOMINALDEPTH
NominalDepth
400 mm
VARMATERIAL
Material
Vitreous china
VARIFCEXPORTTYPE
IfcExportType
WASHHANDBASIN
VARIFCEXPORTAS
IfcExportAs
IfcSanitaryType
VARDRAINSIZE
DrainSize
32 mm
VARCOLOR
Color
White
VARDEFAULTELEVATION
Default Elevation
800 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions