??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Armitage Shanks
Description
AH Conceala 6217 bim gb
Bill of material
ah_conceala_6217_bim_gb_s621767___conceala_plastic_auto_cistern__13_6_litres___fittings
VARIANTNAME
S621767 - Conceala Plastic Auto Cistern, 13.6 Litres & Fittings
VARNETTWEIGHT
NettWeight
3 Kg
VARVERSION
Version
2
VARUNICLASS2
Uniclass2
Pr_40_20_93_78
VARREVISION
Revision
n/a
VARPRODUCTINFORMATION
ProductInformation
www.idealspec.co.uk/datasheets/S621767
VARNBSTYPEID
NBSTypeID
n/a
VARNBSREFERENCE
NBSReference
45-35-70/354
VARNBSOFFICEMASTERTAG
NBSOfficeMasterTag
n/a
VARNBSNOTE
NBSNote
n/a
VARNBSDESCRIPTION
NBSDescription
Urinal cisterns
VARNBSCERTIFICATION
NBSCertification
n/a
VARMANUFACTURERURL
ManufacturerURL
www.idealspec.co.uk
VARAUTHOR
Author
Ideal Standard (UK) Ltd
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARWATEREFFICIENTPRODUCT
WaterEfficientProduct
0
VARWRAS
WRAS
0
VARTMV3
TMV3
0
VARECA
ECA
0
VARBREEAM
BREEAM
0
VARNOMINALWIDTH
NominalWidth
510 mm
VARNOMINALLENGTH
NominalLength
150 mm
VARNOMINALDEPTH
NominalDepth
150 mm
VARISSINGLEFLUSH
IsSingleFlush
1
VARISAUTOMATICFLUSH
IsAutomaticFlush
1
VARIFCEXPORTTYPE
IfcExportType
CISTERN
VARIFCEXPORTAS
IfcExportAs
IfcSanitaryTerminalType
VARFLUSHTYPE
FlushType
Other
VARFLUSHRATE
FlushRate
0
VARCISTERNMATERIAL
CisternMaterial
Plastic
VARCISTERNHEIGHT
CisternHeight
HighLevel
VARCISTERNCOLOR
CisternColor
Black
VARCISTERNCAPACITY
CisternCapacity
13.6
VARDEFAULTELEVATION
Default Elevation
1800 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions