??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Armitage Shanks
Description
AH Aridian 632101 bim gb
Bill of material
ah_aridian_632101_bim_gb_s6321_aridian_waterless_bowl_urinal__shrouded_outlet
VARIANTNAME
S6321-Aridian Waterless Bowl Urinal, Shrouded Outlet
VARNETTWEIGHT
NettWeight
18.75 Kg
VARMOUNTHEIGHT
MountHeight
610 mm
VARFLUSHTYPE
FlushType
Waterless
VARVERSION
Version
2
VARUNICLASS2
Uniclass2
Pr_40_20_93_84
VARREVISION
Revision
n/a
VARPRODUCTINFORMATION
ProductInformation
www.idealspec.co.uk/datasheets/S632101
VARNBSTYPEID
NBSTypeID
n/a
VARNBSREFERENCE
NBSReference
45-35-70/353
VARNBSOFFICEMASTERTAG
NBSOfficeMasterTag
n/a
VARNBSNOTE
NBSNote
n/a
VARNBSDESCRIPTION
NBSDescription
Waterless urinals
VARNBSCERTIFICATION
NBSCertification
n/a
VARMANUFACTURERURL
ManufacturerURL
www.idealspec.co.uk
VARAUTHOR
Author
Ideal Standard (UK) Ltd
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARWATEREFFICIENTPRODUCT
WaterEfficientProduct
0
VARWRAS
WRAS
0
VARECA
ECA
0
VARURINALTYPE
UrinalType
Bowl
VARURINALMATERIAL
UrinalMaterial
Vitreous china
VARURINALCOLOR
UrinalColor
White
VARSPILLOVERLEVEL
SpilloverLevel
0 mm
VARNOMINALLENGTH
NominalLength
303.513115856986 mm
VARNOMINALHEIGHT
NominalHeight
621.999999999999 mm
VARNOMINALDEPTH
NominalDepth
304 mm
VARIFCEXPORTTYPE
IfcExportType
URINAL
VARIFCEXPORTAS
IfcExportAs
IfcSanitaryTerminalType
VARDEFAULTELEVATION
Default Elevation
273 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions