??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Armitage Shanks
Description
AH Anura21 6117 bim gb
Bill of material
ah_anura21_6117_bim_gb_s611701_sanura_hygeniq_40cm_wall_urinal
VARIANTNAME
S611701-Sanura HygenIQ 40cm wall urinal
VARNETTWEIGHT
NettWeight
10.5 Kg
VARVERSION
Version
2
VARUNICLASS2
Uniclass2
Pr_40_20_93_82
VARREVISION
Revision
n/a
VARPRODUCTINFORMATION
ProductInformation
www.idealspec.co.uk/datasheets/S611701
VARNBSTYPEID
NBSTypeID
n/a
VARNBSREFERENCE
NBSReference
45-35-70/350
VARNBSOFFICEMASTERTAG
NBSOfficeMasterTag
n/a
VARNBSNOTE
NBSNote
n/a
VARNBSDESCRIPTION
NBSDescription
Wall hung urinals
VARNBSCERTIFICATION
NBSCertification
n/a
VARMANUFACTURERURL
ManufacturerURL
www.idealspec.co.uk
VARAUTHOR
Author
Ideal Standard (UK) Ltd
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARWATEREFFICIENTPRODUCT
WaterEfficientProduct
0
VARWRAS
WRAS
0
VARECA
ECA
0
VARURINALTYPE
UrinalType
Bowl
VARURINALMATERIAL
UrinalMaterial
Vitreous china
VARURINALCOLOR
UrinalColor
White
VARSPILLOVERLEVEL
SpilloverLevel
0 mm
VARNOMINALLENGTH
NominalLength
270.947109151402 mm
VARNOMINALHEIGHT
NominalHeight
425 mm
VARNOMINALDEPTH
NominalDepth
270.947109151404 mm
VARIFCEXPORTTYPE
IfcExportType
URINAL
VARIFCEXPORTAS
IfcExportAs
IfcSanitaryTerminalType
VARDEFAULTELEVATION
Default Elevation
930 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions