??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kanlux
Description
AGARA_EL-14l_UP
Bill of material
AGARA EL-14l UP
IDENT
AGARA EL-14l UP
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
3.333
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CZĘSTOTLIWOŚĆ__HZ_
częstotliwość [hz]
50/60 Hz
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HOST
host
1
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
1
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
300
MANUFACTURER
manufacturer
KANLUX
MASSUNIT
massunit
1
MATERIAŁ_LED
materiał led
MATERIAŁ_OBUDOWY
materiał obudowy
MATERIAŁ_SZYBKI
materiał szybki
MOC_MAKSYMALNA__W_
moc maksymalna [w]
3
MODEL
model
AGARA EL-14l UP
NAPIĘCIE_ZNAMIONOWE__V_
napięcie znamionowe [v]
220/240 V
ODLEGŁOŚĆ_OD_ŚCIANY
odległość od ściany
180
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STOPIEŃ_IP
stopień ip
44
TEMPERATURA_BARWOWA__K_
temperatura barwowa [k]
6800
TRWAŁOŚĆ__H_
trwałość [h]
20000 h
TYP_ŹR_DŁA_ŚWIATŁA
typ źródła światła
32 LED SMD
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
WSP_ŁCZYNNIK_MOCY
współczynnik mocy
0.900
WSP_ŁCZYNNIK_ODDAWANIA_BARW_RA
współczynnik oddawania barw ra
70
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions