??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acudor
Description
AFVPFlush Valve Access Panel
Bill of material
AFVPFlush Valve Access Panel
ORDERNO
AFVPFlush Valve Access Panel
AKL___ALLEN_KEY_LATCH
akl - allen key latch
0
ASSEMBLY_CODE
assembly code
C1020700
CATEGORY
category
CL___CYLINDER_LOCK__ONE_PER_DOOR_
cl - cylinder lock (one per door)
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Recessed Valve Boxes
DESIGN_OPTION
design option
-1
DOOR_GAUGE
door gauge
0
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
12.000
HOST
host
5
INSTALLATION_TYPE
installation type
Wall Mounted
KEYNOTE
keynote
LENGTH
length
1.250
MANUFACTURER
manufacturer
Acudor
MAS___MASONRY_ANCHOR_STRAPS
mas - masonry anchor straps
0
MASSUNIT
massunit
1
MATERIAL
material
Stainless Steel-Acudor-Type 304-Satin
MODEL
model
AFVP 12x12
OMNICLASS_NUMBER
omniclass number
23.40.00.00
OMNICLASS_TITLE
omniclass title
Equipment and Furnishings
PART_TYPE
part type
0
PC___CARBON_STEEL_WITH_PRIME_COAT_BAKED_ENAMEL_FINISH
pc - carbon steel with prime coat baked enamel finish
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.acudor.com/images/acudor/accessdoors/valve/AFVP/AFVP_PS.pdf
PRODUCT_PAGE_URL
product page url
https://www.acudor.com/products/valve-boxes/afvp
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SC___STAINLESS_STEEL_SCREWDRIVER_OPERATED_CAM_LATCH
sc - stainless steel screwdriver operated cam latch
0
SCREWDRIVER_OPERATED_CAM_LATCH
screwdriver operated cam latch
0
SHARED
shared
1
SS___STAINLESS_STEEL_CONSTRUCTION__TYPE_304_NO_4_FINISH_SATIN_FINISH_
ss - stainless steel construction (type 304 no 4 finish satin finish)
0
STANDARD_LATCH
standard latch
0
TH____T__HANDLE
th - 't' handle
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://acudor.com/
WC___KNURLED_KNOB_AND_FLUSH_KEY
wc - knurled knob and flush key
0
WIDTH
width
12.000
NAME
name
AFVPFlush Valve Access Panel
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions