??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blackjack Lighting
Description
Aero Pendant
Bill of material
Aero+Revit+File
ORDERNO
Aero+Revit+File
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
26.700
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAX
fax
(847) 306-3432
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LENGTH
length
60.000
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_LENGTH
light source symbol length
120.000
MANUFACTURER
manufacturer
BLACKJACK® LIGHTING
MASSUNIT
massunit
1
MODEL
model
ARO-25P
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHONE
phone
(847) 941-0588
ROD_ANGLE
rod angle
4.170
ROD_LENGTH
rod length
60.159
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPOT_BEAM_ANGLE
spot beam angle
120
SPOT_FIELD_ANGLE
spot field angle
120
TILT_ANGLE
tilt angle
90
URL
url
Blackjacklighting.com
VERSION
version
2017
NAME
name
Aero+Revit+File
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions