??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CAMUS Hydronics
Description
Advantus™
Bill of material
Advantus Models 500-4000
ORDERNO
Advantus Models 500-4000
AIR_INLET_UP_TO_100_FT__EQUIV__LENGTH
air inlet up to 100 ft. equiv. length
5
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
COLD_WATER_CONNECTION_DIAMETER
cold water connection diameter
2
COST
cost
0
CREATION_DATE
creation date
1/3/2017
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
D___WATER_CONNECTION_HEIGHT
d - water connection height
39.500
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
The Advantus™ is a two-pass counter flow fire tube commercial boiler for hydronic heating and hot water supply. It features thermal efficiencies of up to 99% and turndown ratios of up to 25:1.
DESIGN_OPTION
design option
-1
E___AIR_INLET_HEIGHT
e - air inlet height
54.500
F___VENT_CONNECTION_HEIGHT
f - vent connection height
37.500
FAMILY_NAME
family name
FREQUENCY
frequency
60
G___GAS_CONNECTION_HEIGHT
g - gas connection height
50
H___GAS_CONNECTION_DIST__FROM_SIDE
h - gas connection dist. from side
9.500
HEIGHT
height
60.000
HOST
host
0
HOT_WATER_CONNECTION_DIAMETER
hot water connection diameter
2
HW_CONNECTION
hw connection
1
I___AIR_INLET_DIST__FROM_SIDE
i - air inlet dist. from side
5
INPUT__MBTU_HR_
input [mbtu/hr]
450
J___HW_CONNECTION_DIST__FROM_SIDE
j - hw connection dist. from side
15.000
K___CW_CONNECTION_DIST__FROM_HW
k - cw connection dist. from hw
6.000
KEYNOTE
keynote
L___AIR_INLET_DIAMETER
l - air inlet diameter
6.000
LENGTH
length
34
M___WATER_CONNECTION_LENGTH
m - water connection length
19.125
MANUFACTURER
manufacturer
Camus
MASSUNIT
massunit
1
MATERIAL
material
Metal-Camus-Stainless Steel
MODEL
model
500
N___VENT_CONNECTION_DIST__FROM_SIDE
n - vent connection dist. from side
9.500
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14
OMNICLASS_TITLE
omniclass title
Hot Water Heat Generators
OUTPUT__MBTU_HR_
output [mbtu/hr]
425
P___BASE_DIST_
p - base dist.
22.500
PART_TYPE
part type
0
PRICE
price
Prices may vary. Please consult Manufacturer Representative for most up-to-date price list.
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://camus-hydronics.com/media/1937/spec_sheet_for_advantus_-_heating.pdf
PRODUCT_PAGE_URL
product page url
http://camus-hydronics.com/products/advantus/
R___BASE_LENGTH
r - base length
37.500
RECOVERY_CAPACITY___100_F_RISE__GPH_
recovery capacity - 100°f rise (gph)
565
RECOVERY_CAPACITY___33_C_RISE__LPH_
recovery capacity - 33°c rise (lph)
3562
RECOVERY_CAPACITY___44_C_RISE__LPH_
recovery capacity - 44°c rise (lph)
2672
RECOVERY_CAPACITY___56_C_RISE__LPH_
recovery capacity - 56°c rise (lph)
2137
RECOVERY_CAPACITY___60_F_RISE__GPH_
recovery capacity - 60°f rise (gph)
942
RECOVERY_CAPACITY___80_F_RISE__GPH_
recovery capacity - 80°f rise (gph)
707
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SHIPPING_WEIGHT
shipping weight
830
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://camus-hydronics.com
V___ALTERNATE_VENT_DIAMETER___CAT_II
v - alternate vent diameter - cat ii
6.000
V___VENT___AS_SHIPPED
v - vent - as shipped
5
V___VENT_DIAMETER___CAT_IV
v - vent diameter - cat iv
5
VENT_CONNECTION
vent connection
1
VOLTAGE_REQUIREMENT__MODEL_2500_3500_
voltage requirement (model 2500-3500)
208/230VAC, 60Hz, 1 Phase. This is a 4-wire power supply requiring two (2) lives, a neutral and a ground.
VOLTAGE_REQUIREMENT__MODEL_4000_
voltage requirement (model 4000)
208/230VAC, 60Hz, 3 Phase. This is a 5-wire power supply requiring three (3) lives, a neutral and a ground.
VOLTAGE_REQUIREMENT__MODEL_500_2000_
voltage requirement (model 500-2000)
115VAC, 1, 60Hz
VOLTAGE_REQUIREMENT__MODEL_800_2000_
voltage requirement (model 800-2000)
208/230VAC, 60Hz, 1 Phase. This is a 4-wire power supply requiring two (2) lives, a neutral and a ground.
VOLTAGE_REQUIREMENT__MODEL_800_3500_
voltage requirement (model 800-3500)
208/230VAC, 60Hz, 3 Phase. This is a 5-wire power supply requiring three (3) lives, a neutral and a ground.
VOLTAGE_REQUIREMENT__MODEL_800_4000_
voltage requirement (model 800-4000)
460VAC, 60Hz, 3 Phase
WASTE_CONNECTION
waste connection
0
WATER_CONTENT__GAL_
water content (gal)
17.500
WIDTH
width
29.500
WORK_PLANE_BASED
work plane-based
1
X___GAS_CONNECTION_DIAMETER
x - gas connection diameter
1
NAME
name
Advantus Models 500-4000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions