??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Advance International
Description
Adjustable downlight AE1
Bill of material
AE1/2400
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ANNOTATION_DRAG_HORIZONTAL
annotation drag horizontal
0.000
ANNOTATION_DRAG_HORIZONTAL_DATA
annotation drag horizontal data
2500.000
ANNOTATION_DRAG_VERTICAL
annotation drag vertical
ANNOTATION_VISIBILITY
annotation visibility
1
APPARENT_LOAD
apparent load
0
BEAM_ANGLE___12
beam angle : 12
0
BEAM_ANGLE___28
beam angle : 28
0
BEAM_ANGLE___45
beam angle : 45
0
BEAM_ANGLE___55
beam angle : 55
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL___ANALOGUE
control : analogue
0
CONTROL___DALI
control : dali
0
CONTROL___NON_DIM
control : non dim
0
CONTROL___PHASE
control : phase
0
COST
cost
0
CRI
cri
80
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
LED Adjustable Downlight
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KELVIN__K____2700
kelvin (k) : 2700
0
KELVIN__K____3000
kelvin (k) : 3000
0
KELVIN__K____4000
kelvin (k) : 4000
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_LENGTH
light source symbol length
3048
LIGHT_TYPE
light type
AE1
MANUFACTURER
manufacturer
Advance LED Lighting Solutions
MASSUNIT
massunit
1
MODEL
model
AE1
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPOT_BEAM_ANGLE
spot beam angle
36
SPOT_FIELD_ANGLE
spot field angle
90
TILT_ANGLE
tilt angle
90
URL
url
http://www.advancelighting.co.uk/
VERSION
version
2015
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions