??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB Electronics
Description
ADC-DAC Pi Zero
Bill of material
ADC-DAC Pi Zero
ORDERNO
ADC-DAC Pi Zero
ADC_INPUT_VOLTAGE
adc input voltage
0V to 3.3V
DAC_OUTPUT_VOLTAGE
dac output voltage
Gain = 1 0V to 2.048V Gain = 2 0V to VDD
MAXIMUM_ADC_INPUT_VOLTAGE
maximum adc input voltage
VSS–0.6V to VDD+0.6 V
MAXIMUM_DAC_OUTPUT_CURRENT
maximum dac output current
25mA
SPEC
spec
Ratings
SPI_VOLTAGE
spi voltage
3.3 V
VDD
vdd
3.3V
NAME
name
ADC-DAC Pi Zero
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions