??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Adapter plates and feed motion for NADELFIX - -
Bill of material
396050
BEST
Order No.
396050
B
width
120 mm
B1
width
65 mm
H
height
31.75 mm
L
Length
140.5 mm
M
thread
M 4 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions