??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Anaheim Automation
Description
ACW060
Bill of material
ACW060
ORDERNO
ACW060
CECERTIFIED
cecertified
Yes
INPUTVOLTAGE_VAC_
inputvoltage(vac)
110
MAXTORQUE_OZ_IN_
maxtorque(oz-in)
64
MOTORLENGTH_IN_
motorlength(in)
4.8
MOTORSPEED_RPM_
motorspeed(rpm)
1550
POWER_W_
power(w)
60
PULL_INTORQUE_OZ_IN_
pull-intorque(oz-in)
48.14
ROHSCOMPLIANT
rohscompliant
Yes
STARTINGAT_USD_
startingat(usd)
$113.00
STOCKSTATUS
stockstatus
1 in Stock
NAME
name
ACW060
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions