??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ActiveS
Description
ActiveS DeskScreen 58 cm80 cm
Bill of material
ActiveS DeskScreen 58 cm80 cm
ORDERNO
ActiveS DeskScreen 58 cm80 cm
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Matting Office Wellness
CATEGORY
category
Office
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
StandUp
COLOR
color
Grey / blue
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0114-1903-0008-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
A sound-absorbing and detachable table screen when you need a little extra quiet or privacy in the office. The table screen has a core of stable, recyclable channel plastic. It is externally covered with a gray, slightly molten fabric with a tufted look. Inside, it is covered with alcantara-like fabric and is available in five colors. The eyelid allows you to hang up the screen when it is not in use, using the StandUp hook you can easily hang it on the edge of the table.
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Year
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FAMILYTYPE
familytype
FEATURES
features
Sound-absorbing, recyclable materials. Available in five colors.
FINISH
finish
Recyclable channel plastic. Inside, it is covered with alcantara-like fabric.
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
SCREEN
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
Various
MANUFACTURER
manufacturer
Matting Office Wellness
MANUFACTURERNAME
manufacturername
Matting Office Wellness
MANUFACTURERURL
manufacturerurl
https://www.mattingofficewellness.se/
MASSUNIT
massunit
1
MATERIAL
material
Plastic & textile
MODEL
model
StandUp table screen 580mm grey/blue
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
801024
NAME
name
ActiveS DeskScreen 58 cm80 cm
NBSDESCRIPTION
nbsdescription
Shelf units
NBSREFERENCE
nbsreference
45-35-80/310
NOMINALDEPTH
nominaldepth
550
NOMINALHEIGHT
nominalheight
549.999999999999
NOMINALWIDTH
nominalwidth
580.000000000001
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PART_TYPE
part type
0
PRODUCTDATASHEET
productdatasheet
https://www.mattingofficewellness.se/wp-content/uploads/StandUp-bordsskarm_SE.pdf
PRODUCTINFORMATION
productinformation
A sound-absorbing and detachable table screen when you need a little extra quiet or privacy in the office.
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREENMAINMATERIAL
screenmainmaterial
SCREENSECONDARYMATERIAL
screensecondarymaterial
SCREENTERTIARYMATERIAL
screentertiarymaterial
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
580x550x550 mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_30_78_77
UNICLASS2015DESCRIPTION
uniclass2015description
Shelf units
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_30_78_77
URL
url
https://www.mattingofficewellness.se/mow_products/standup-bordsskarm/
VERSION
version
1
VERSIONDATE
versiondate
28/02/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions