??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ActiveS
Description
ActiveS Desk Laminate desktop
Bill of material
ActiveS Desk Laminate desktop
ORDERNO
ActiveS Desk Laminate desktop
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Active S
BRAND_URL
brand url
https://www.actives.se
CATEGORY
category
Tables
COBIE_TYPE_CATEGORY
cobie type category
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
ActiveS
COLOR
color
Various
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0114-1911-0010-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
DEPTHCONTROL
depthcontrol
304.641016151377
DESCRIPTION
description
The desk can easily be adjusted manually by children of all ages; a gas spring makes it simple to raise or lower the desk. No power connections are needed. The desktop has a high-pressure laminate surface layer that is durable, dirt-resistant and easy to clean. It has two hooks, one for hanging up the mat and one for a desk screen or bag. The lowest seating height is 73 cm, the highest standing height is 117 cm.
DESIGN_COUNTRY
design country
Sweden
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EDITION_NUMBER
edition number
1
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
Manually height-adjustable school desk. Adjustable height from approx. 73 cm to approx. 117 cm. The interior dimensions 60 cm. The gas spring is controlled by a lever on the side. Two hooks for hanging up the ActiveS mat and a desk screen or bag. The two back legs have adjustable pads, the two front legs have fixed ones.
FINISH
finish
Desktop: Chipboard, corner radius 50 mm. With ABS edging, 2 mm. Pre-drilled holes for assembly. Legs: Upper section in metal/chrome. Lower section in metal/lacquered dark grey RAL 7010 or silver RAL 9006. Option of any RAL colour for an additional cost.
GRADE
grade
n/a
GTIN_CODE
gtin code
HEIGHTCONTROL
heightcontrol
750
HOST
host
0
IFC_CLASSIFICATION
ifc classification
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
TABLE
INSTALLATION_INSTRUCTIONS
installation instructions
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
Various
MANUFACTURER
manufacturer
Active S
MANUFACTURER_COUNTRY
manufacturer country
Sweden
MANUFACTURER_NAME
manufacturer name
Active S
MANUFACTURERNAME
manufacturername
Active S
MANUFACTURERURL
manufacturerurl
https://www.actives.se/en/
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
MATERIAL
material
Chipboard & metal
MATERIAL_MAIN
material main
MDF board
MATERIAL_SECONDARY
material secondary
Metal
MODEL
model
ActiveS School desk - Laminate desktop - light grey
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
NAME
name
ActiveS Desk Laminate desktop
NBS_REFERENCE_CODE
nbs reference code
NBS_REFERENCE_DESCRIPTION
nbs reference description
NBSDESCRIPTION
nbsdescription
Office desks
NBSREFERENCE
nbsreference
45-35-20/335
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
600
NOMINALDEPTH
nominaldepth
620
NOMINALLENGTH
nominallength
700
OMNICLASS_CODE
omniclass code
OMNICLASS_DESCRIPTION
omniclass description
OMNICLASS_NUMBER
omniclass number
23.40.50.11.14.11
OMNICLASS_TITLE
omniclass title
Seat and Table Assemblies
PRODUCT_CERTIFICATION
product certification
PRODUCT_FAMILY
product family
Tables
PRODUCT_GROUP
product group
Active S
PRODUCT_GUID
product guid
424f7cfc-4656-4142-acd8-24502eb7cb8f
PRODUCT_SKU
product sku
Lami_desktop
PRODUCT_URL
product url
http://www.actives.se/en/actives_product/laminate-desktop-light-grey/
PRODUCTINFORMATION
productinformation
The desk can easily be adjusted manually by children of all ages; a gas spring makes it simple to raise or lower the desk. No power connections are needed. The desktop has a high-pressure laminate surface layer that is durable, dirt-resistant and easy to clean. It has two hooks, one for hanging up the mat and one for a desk screen or bag. The lowest seating height is 73 cm, the highest standing height is 117 cm.
REGION_AFRICA
region africa
None
REGION_ANTARCTICA
region antarctica
None
REGION_ASIA
region asia
None
REGION_EUROPE
region europe
DK, FI, NO, SE
REGION_MIDDLE_EAST
region middle east
None
REGION_NORTH_AMERICA
region north america
None
REGION_OCEANIA
region oceania
None
REGION_SOUTH_AMERICA
region south america
None
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
700x620x730-1170 mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TABLEHEIGHT
tableheight
750
TABLEMAINMATERIAL
tablemainmaterial
TABLEQUATERNARYMATERIAL
tablequaternarymaterial
TABLESECONDARYMATERIAL
tablesecondarymaterial
TABLETERTIARYMATERIAL
tabletertiarymaterial
TAGNUMBER
tagnumber
n/a
TECHNICAL_DESCRIPTION
technical description
TOPVISIBILITY
topvisibility
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
UNICLASS_2_0_CODE
uniclass 2.0 code
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
UNICLASS_2015_CODE
uniclass 2015 code
UNICLASS_2015_NAME
uniclass 2015 name
UNICLASS2
uniclass2
Pr_40_50_21
UNICLASS2015DESCRIPTION
uniclass2015description
Desks, Tables And Worktops
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_21
UNIFORMAT_II_CODE
uniformat ii code
UNIFORMAT_II_DESCRIPTION
uniformat ii description
UNSPSC_CODE
unspsc code
URL
url
http://www.actives.se/en/actives_product/laminate-desktop-light-grey/
VERSION
version
1
VERSIONDATE
versiondate
18/11/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WEIGHT_NET__KG_
weight net (kg)
0
WORK_PLANE_BASED
work plane-based
0
X_CONTROL
x_control
5.3589838486225
Y_CONTROL
y_control
5.3589838486225
YOUTUBE_CLIP
youtube clip
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions