??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
BAUX
Description
Acoustic Wood Wool Parallelogram Right
Bill of material
Baux Tile Parallelogram Big
ORDERNO
AGBB__ABG
agbb/ abg
Pass
AIR_PERMEABILITY
air permeability
~20 m3/m 2hpa
APPEARANCE
appearance
Interior/Exterior wall or ceiling panels
BELGIAN_REGULATION
belgian regulation
Pass
BREEAM_INTERNATIONAL
breeam international
Compliant
BREEAM__NOR
breeam® nor
Pass
CAN_HOST_REBAR
can host rebar
0
CLASSIFICATION
classification
A-Classed according to ASTM E84 standard (Flame spread Index = 0 Smoke developed index = 0) B-s1, d0 according to EN 13823 EN ISO 11925 -2
COLORS
colors
Painted or unpainted
COMPRESSION_STRENGTH
compression strength
0,4 MPa
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DEFORMATION
deformation
4 mm (0.05 MPa pressure), 5 mm (0.10 MPa pressure)
DESIGN_OPTION
design option
-1
DUST
dust
~300 kg/m3 (11 kg/m2 = 2.25 lbs/ft2 t25mm)
EMISSIONS
emissions
< 11µg/m2 x h
EN_717_1_
en 717-1§
E1
EXTINGUISHING_MEDIA
extinguishing media
Water, Carbon Dioxide, Foam or Dry Chemical
FLEXURAL_STRENGTH
flexural strength
0,7 MPa
FORMALDEHYDE___G_M2H_
formaldehyde (μg/m2h)
< 1*
FRENCH_CMR_COMPONENTS
french cmr components
Pass
FRENCH_VOC_REGULATION
french voc regulation
A+
HARMONIZED_STANDARD
harmonized standard
SS -EN 13168:2012+A1:2015 - Thermal insulation products for buildings, factory made wood wool products, SS -EN 13964:2014 - Suspended ceilings
HOST
host
5
INDOOR_AIR_COMFORT_GOLD_
indoor air comfort gold®
Pass
INDOOR_AIR_COMFORT_
indoor air comfort®
Pass
LEED_V4__OUTSIDE_U_S__
leed v4 (outside u.s.)
Compliant
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
BAUX AB
MASSUNIT
massunit
1
ODOR
odor
None
PART_TYPE
part type
0
PRODUCT_LIFETIME
product lifetime
50 years
PRODUCT_PAGE
product page
https://www.baux.se/acoustic-tiles/
PRODUCTION_LOCATIONS
production locations
Raw material: Ydre, Sweden Finishing: Ydre, Sweden & USA
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOLUBILITY_IN_WATER
solubility in water
None
STABILITY___REACTIVITY
stability & reactivity
Stability: stable. Conditions to avoid: none
STEAM_COEFFICIENT_PERMEABILITY
steam coefficient permeability
4-5 x 10-6 m2/s
SVOC_EMISSION_RATE___G_M2H_
svoc emission rate (μg/m2h)
< 2*
TENSILE_STRENGTH
tensile strength
0,007 MPa
THERMAL_CONDUCTIVITY
thermal conductivity
0,085 W/m °C (25 mm thickness)
THERMAL_RESISTANCE
thermal resistance
RD m2 K/W = 0,294 (25mm) 0,588 (50 mm) and 0,823 (70 mm)
TVOC_EMISSION_RATE___G_M2H_
tvoc emission rate (μg/m2h)
14/33 (unpainted/painted)*
URL
url
https://www.baux.se/
VERSION
version
2018
VVOC_EMISSION_RATE___G_M2H_
vvoc emission rate (μg/m2h)
97*
WASTE_IN_PRODUCTION
waste in production
80% of waste (wood wool) from production is used for heating of the factory and drying plant. No waste for the timber log.
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions