??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Camtec Power Supplies
Description
ACDC Programmable Laboratory Power Supply 480W ... 100kW
Bill of material
HSEureg07201 720W Lab Power
ORDERNO
AMBIENT_OPERATING_TEMPERATURE
ambient operating temperature
-20°C... +70°C
AUTOSTART
autostart
BASIC_LOAD
basic load
Idling-proof
CLIMATIC_CLASS__HUMIDITY
climatic class, humidity
3k3, 95% non condensing
CONTINUOUS_CURRENT__FIX_
continuous current (fix)
COOLING
cooling
DIMENSIONS__WXHXD_
dimensions (wxhxd)
EFFICIENCY
efficiency
90%
EMI
emi
EN55022B
EMS
ems
EN61000-6-2,3
HOLD_UP_TIME
hold-up time
INPUT_FREQUENCY
input frequency
47... 63Hz
INPUT_RANGE_AC
input range ac
INPUT_RANGE_DC
input range dc
250... 375Vdc
INPUT_TO_OUTPUT_ISOLATION
input to output isolation
3000Vac
INRUSH_CURRENT_PROTECTION
inrush current protection
IP_RANGE
ip-range
IP20
MODEL
model
MONITORING_INTERFACE_CURRENT
monitoring interface current
MONITORING_INTERFACE_VOLTAGE
monitoring interface voltage
MTBF_IEC61709
mtbf iec61709
400000h
NOMINAL_INPUT
nominal input
OPTIONS
options
see data sheet
POWER
power
POWER_GOOD_RELAY
power good relay
POWERBOOST
powerboost
PROGRAMMABLE_OUTPUT_VOLTAGE
programmable output voltage
PROGRAMMING_INTERFACE_CURRENT
programming interface current
PROGRAMMING_INTERFACE_VOLTAGE
programming interface voltage
REFERENCE_VOLTAGE
reference voltage
REMOTE_SHUTDOWN
remote shutdown
RIPPLE___NOISE_MVPP
ripple & noise mvpp
SAFETY_CLASS_1_A_
safety class 1(a)
VDE0100 VDE0805
SAFETY_IEC
safety iec
EN60950-1 EN50178 EN60204-1
SENSE_OPERATION
sense operation
SHORT_CIRCUIT_PROTECTION
short circuit protection
Continuous
STABILITY_AT_LOAD_SWITCH
stability at load switch
TEMPERATURE_MONITORING
temperature monitoring
Yes
TRANSIENT_TIME
transient time
1ms
NAME
name
PROGRAMMABLE_OUTPUT_CURRENT
programmable output current
RIPPLE___NOISE_MVSS
ripple & noise mvss
INHIBIT_CONTACT
inhibit contact
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions