??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
AutomationDirect
Description
Accessories (Size 16A)
Bill of material
BMX-26-W
ORDERNO
BRAND
brand
INCLUDES
includes
ITEM
item
PROTECTION_LEVEL
protection level
QUANTITY_PER_PACK
quantity per pack
THREAD_SIZE
thread size
NAME
name
CABLE_OD_RANGE
cable od range
COLOR
color
IP_RATING
ip rating
MATERIAL
material
STRAIN_RELIEF
strain relief
THREAD_TYPE
thread type
APPLICATION
application
FOR_USE_WITH
for use with
REPLACEMENT
replacement
GENDER
gender
CONNECTOR_HOUSING_SIZE
connector housing size
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions