??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
AutomationDirect
Description
Accessories (Size 10B)
Bill of material
BMX-17-W
ORDERNO
BRAND
brand
ITEM
item
THREAD_SIZE
thread size
NAME
name
CABLE_OD_RANGE
cable od range
COLOR
color
INCLUDES
includes
IP_RATING
ip rating
MATERIAL
material
QUANTITY_PER_PACK
quantity per pack
STRAIN_RELIEF
strain relief
THREAD_TYPE
thread type
APPLICATION
application
FOR_USE_WITH
for use with
REPLACEMENT
replacement
GENDER
gender
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions