??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Empresa
Italsan
Descripción
Accesorio casquillo sdr17
Lista de materiales
accesorio_casquillo_sdr17_est_ndar
VARIANTNAME
Estándar
DESIGNCOUNTRY
Design country
Spain
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Italsan
NOMINALHEIGHT
Nominal height
0
NOMINALWIDTH
Nominal width
0
PRODUCTSKU
Product SKU
pprnirontermofusion
PRODUCTFAMILY
Product family
Polipropileno PPR Niron
PRODUCTGROUP
Product group
NIRON
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
IFCEXPORTAS
IfcExportAs
IfcPipeFittingType
IFCEXPORTTYPE
IfcExportType
IfcPipeFittingType
NBSREFERENCECODE
NBS Reference Code
62
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipes, Tubesand Fittings
OMNICLASSCODE
OmniClass Code
23-27 39 00
OMNICLASSDESCRIPTION
OmniClass Description
Piping
UNSPSCCODE
UNSPSC Code
40141720
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
KCOEFFICIENT
K Coefficient
0.25
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Polypropylene
USEANNOTATIONSCALE
Use Annotation Scale
1
DN
Dn
450
L2
46
RN
Rn
225
L
130
L1
24
D
585
D3
480
MODEL
Model
NIRON
DESCRIPTION
Description
Casquillo-SDR 17 Termofusión
PRODUCTGUID
Product Guid
1db6525e-97de-43ee-8ef2-dd3e9cfca1fa
REFERENCIA
Referencia
NCDOSA450
TIPO
Tipo
-
MANUFACTURER
Manufacturer
NUPI INDUSTRIE ITALIANE
NORMATIVAUNEACCESORIOS
Normativa UNE (accesorios)
UNE EN 15874-3
NORMATIVAUNESISTEMA
Normativa UNE (sistema)
UNE EN 15874-5
TYPECOMMENTS
Type Comments
Accesorio tuberías
URL
http://www.italsan.com/
NOMBREDETABLADECONSULTA
Nombre de tabla de consulta
NIRON casquillo SDR17
D0
450 mm
R0
225 mm
R3
240 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions