??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Hunter Industries
Description
ACC2
Bill of material
ACC2 Metal Pedestal RFAACC2 Metal Pedestal
ORDERNO
ACC_1200
acc-1200
ACC_1200_SS
acc-1200-ss
ALWAYS_VERTICAL
always vertical
ASSEMBLY_CODE
assembly code
D5090900
BUSSING
bussing
CATEGORY
category
CIRCUIT_NAMING
circuit naming
0
CIRCUIT_PREFIX
circuit prefix
CIRCUIT_PREFIX_SEPARATOR
circuit prefix separator
COST
cost
0
CURRENT
current
1.020
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DECODERS
decoders
Expandable Up to 225 with Decoders
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISTRIBUTION_SYSTEM
distribution system
DOWN
down
ENCLOSURE
enclosure
EXPANSION_MODULE
expansion module
FAMILY_NAME
family name
FEED
feed
GROUND_BUS
ground bus
0
HOST
host
INPUT_VOLTAGE
input voltage
120.000
KEYNOTE
keynote
328423.04
MAINS
mains
0
MAINS_TYPE
mains type
MANUFACTURER
manufacturer
Hunter® Industries
MASSUNIT
massunit
1
MAX__1_POLE_BREAKERS
max #1 pole breakers
0
MCB_RATING
mcb rating
0
MODEL
model
MODIFICATIONS
modifications
MOUNTING
mounting
NEUTRAL_BUS
neutral bus
0
NEUTRAL_RATING
neutral rating
0
NUMBER_OF_SENSOR_INPUTS
number of sensor inputs
3-6 Dedicated Flow Input
OMNICLASS_NUMBER
omniclass number
23.35.25.21
OMNICLASS_TITLE
omniclass title
OUTPUT_VOLTAGE
output voltage
24
PANEL_CONFIGURATION
panel configuration
0
PANEL_NAME
panel name
PANEL_TYPE
panel type
Modular
PART_TYPE
part type
14
PEDESTAL_MATERIAL
pedestal material
POWER
power
122.400
POWER_FACTOR
power factor
1
PROTECTION_RATING
protection rating
PUMP_MASTER_VALVE_CONTACTS
pump/master valve contacts
3, expandable to 6, 0.8A
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSOR_INPUT
sensor input
3 Clik, 3 Flow (expandable to 6), 1 Solar Sync
SHARED
shared
1
SHORT_CIRCUIT_RATING
short circuit rating
STATIONS
stations
12 Stations base count expandable to 54 Stations
SUBFEED_LUGS
subfeed lugs
0
TRANSFORMER_OUTPUT
transformer output
24VAC, 4.0A
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UP
up
URL
url
https://www.hunterindustries.com/irrigation-product/controllers/acc2
VOLTAGE
voltage
WATTAGE
wattage
WORK_PLANE_BASED
work plane-based
NAME
name
PEDESTAL_DEPTH
pedestal_depth
PEDESTAL_HEIGHT
pedestal_height
PEDESTAL_WIDTH
pedestal_width
ENCLOSURE_MATERIAL
enclosure material
ENCLOSURE_DEPTH
enclosure_depth
ENCLOSURE_HEIGHT
enclosure_height
ENCLOSURE_WIDTH
enclosure_width
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions