??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC5294 - Feldmodule mit Schnellmontagetechnik ClassicLine
Bill of material
AC5294
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC5294: AS-i Eingangsmodul; ClassicLine 4DI IP67 A/B-Slave; Steckverbindung; IP
DESCLONG
Langbeschreibung
AS-i Eingangsmodul; ClassicLine 4DI IP67 A/B-Slave; Steckverbindung; IP 67
BN
Bestellnummer
AC5294
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
ClassicLine 4DI IP67 A/B-Slave
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
K4
DELTIME
Planlieferzeit
2.0
ARTICLE_STATUS
false
ORDERUNIT
Bestelleinheit
PCE
CONTENTUNIT
Inhaltseinheit
NOCUPEROU
Verpackungsmenge
1
PRICEQUANTITY
Preisbezugsmenge
1
QUANTITYMIN
Mindestbestellmenge
1
QUANTITYINT
Mengenstaffel
1
Preview - Generation
Visualização
Formatos
Files
3D
Dimensão
2D

Embedded user actions