??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC5234 - Field modules with quick mounting technology ClassicLine
Bill of material
AC5234
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC5234: AS-i input/output module; ClassicL 2DO-Y 2DI-Y 2A IP67; Connector; IP 67
DESCLONG
Long Description
AS-i input/output module; ClassicL 2DO-Y 2DI-Y 2A IP67; Connector; IP 67
BN
Bestellnummer
AC5234
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ClassicL 2DO-Y 2DI-Y 2A IP67
ERPGRSUPPLIER
ERP Group Supplier
K4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions