??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC2753 - Platinenlösungen
Bill of material
AC2753
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC2753: AS-i Platine; 31,1 x 12 x 76,6 mm; PNP; PCB 4DI 3DO T C A/B; Anschlusskl
DESCLONG
Langbeschreibung
AS-i Platine; 31,1 x 12 x 76,6 mm; PNP; PCB 4DI 3DO T C A/B; Anschlussklemmen; IP 20
BN
Bestellnummer
AC2753
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
PCB 4DI 3DO T C A/B
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
K2
DELTIME
Planlieferzeit
2.0
ARTICLE_STATUS
false
ORDERUNIT
Bestelleinheit
PCE
CONTENTUNIT
Inhaltseinheit
NOCUPEROU
Verpackungsmenge
1
PRICEQUANTITY
Preisbezugsmenge
1
QUANTITYMIN
Mindestbestellmenge
1
QUANTITYINT
Mengenstaffel
1
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions