??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hubbard Systems
Description
AC Series
Bill of material
AC Series
ORDERNO
AC Series
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
0
ASSEMBLY_CODE
assembly code
E1090320
BTUH
btuh
2650
CATEGORY
category
COLD_WATER_CONNECTION_HEIGHT
cold water connection height
512
COLD_WATER_CONSUMPTION
cold water consumption
COLD_WATER_FLOW
cold water flow
34.500
COLD_WATER_MAXIMUM_PRESSURE
cold water maximum pressure
5
COLD_WATER_MINIMUM_PRESSURE
cold water minimum pressure
1
COLD_WATER_RI_HEIGHT
cold water ri height
0
COLD_WATER_SIZE
cold water size
0.750
COLD_WATER_TEMPERATURE_RECOMMENDED
cold water temperature recommended
35
CONN_CONDUIT
conn conduit
1
CONN_PLUG
conn plug
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
50
DAILY_PRODUCTION
daily production
135,0 kg/24h T=21°C:15°C
DEPTH
depth
715
DESCRIPTION
description
SELF CONTAINED ICE MACHINE AIR COOLED - SMALL GOURMET 8 g
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
601
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
ELECTRICAL_REMARKS
electrical remarks
FAMILY_NAME
family name
FL_AMPS
fl amps
0
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FURNISHED_BY
furnished by
HEIGHT
height
1083
HOST
host
0
HP
hp
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
138
INDIRECT_WASTE_CONNECTION_TYPE
indirect waste connection type
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
0.750
INSTALLED_BY
installed by
ITEM_NUMBER
item number
KEYNOTE
keynote
MANUFACTURER
manufacturer
SCOTSMAN
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
16
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
ACS 226 AS
NAFEM_SPEC_ID_NUMBER
nafem spec id number
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.14.27
OMNICLASS_TITLE
omniclass title
Ice Machines
PART_TYPE
part type
0
PHASE
phase
1
PLUMBING_CONNECTION_TYPE
plumbing connection type
PLUMBING_REMARKS
plumbing remarks
REFRIGERANT_TYPE
refrigerant type
R-404a
REFRIGERANT_VOLUME
refrigerant volume
0
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEISMIC_RATING
seismic rating
SERIAL_NUMBER
serial number
SHARED
shared
0
SHOW_CLEARANCE
show clearance
1
SHOW_LOGO
show logo
1
SMACNA_NO
smacna no
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.scotsman-ice.com
URL_CUTSHEET
url cutsheet
VOLTS
volts
230.000
WATTS
watts
1150
WEIGHT
weight
96 kg
WIDTH
width
1078
WORK_PLANE_BASED
work plane-based
0
NAME
name
AC Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions