??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
abn
Description
ABN_INSTAL_WELDING ELECPIPE_Enlace_Rosca-hembra-tuerca-hexagonal
Bill of material
Ø75 mm - 2 1/2 "
ORDERNO
ALWAYS_VERTICAL
always vertical
1
CONECTOR
conector
1
CONECTOR1_DESFASE
conector1.desfase
COST
cost
0
CUERPO_RADIO_INTERIOR
cuerpo.radio.interior
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
C_DIGO
código
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DN
dn
DN2
dn2
EJE1_LONGITUD
eje1.longitud
ELEMENTO_PERSONALIZADO
elemento·personalizado
0
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LADO
lado
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ABN Pipe Systems
MASSUNIT
massunit
1
MODELADO_POR
modelado por
005
MODIFICADO_POR
modificado por
000
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
28
RADIO_EXTERIOR1
radio.exterior1
RADIO_EXTERIOR2
radio.exterior2
RADIO_INTERIOR1
radio.interior1
RADIO_INTERIOR2
radio.interior2
RADIO_INTERIOR3
radio.interior3
RANURA_DX
ranura.dx
4
RANURA_PROFUNDIDAD
ranura.profundidad
REFERENCIA
referencia
REVISADO_POR
revisado por
000
ROSCA_LONGITUD
rosca.longitud
13.900
ROSCA_RADIO_INTERIOR
rosca.radio.interior
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
S_MBOLO_ANCHURA
símbolo.anchura
TUERCA_DE
tuerca.de
TUERCA_LONGITUD
tuerca.longitud
UNI_N_GIRO
unión.giro
0
UNI_N1_PROFUNDIDAD
unión1.profundidad
UNI_N2_DE
unión2.de
UNI_N2_DI
unión2.di
UNI_N2_LONGIRTUD
unión2.longirtud
0
UNI_N2_PROFUNDIDAD
unión2.profundidad
URL
url
http://www.abnpipesystems.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2017
VERSI_N
versión
L2.00
WORK_PLANE_BASED
work plane-based
0
VAR_NGULO
ángulo
90
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions