??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Laird Thermal
Description
AA-150-48-44-00-XX
Bill of material
V1244WACT
ORDERNO
V1244WACT
DESCRIPTION
description
AA-150-48-44
HEIGHT
height
7.2 in[ 183 ] mm
LENGTH
length
11.81 in[ 300 ] mm
POWER
power
190 W
QCMAX_T_0__C
qcmaxδt=0 °c
143 W
VOP
vop
48 V
WIDTH
width
5.98 in[ 152 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
35 °C
NAME
name
V1244WACT
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions