??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Laird Thermal
Description
AA-060-24-22-00-00
Bill of material
BC3TQVMNI
ORDERNO
BC3TQVMNI
DESCRIPTION
description
AA-060-24-22
HEIGHT
height
5.75 in[ 146 ] mm
LENGTH
length
9.06 in[ 230 ] mm
POWER
power
74 W
QCMAX_T_0__C
qcmaxδt=0 °c
58 W
VOP
vop
24 V
WIDTH
width
4.8 in[ 122 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
41 °C
NAME
name
BC3TQVMNI
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions