??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Laird Thermal
Description
AA-019-12-22-00-00
Bill of material
EU489OJYL
ORDERNO
EU489OJYL
DESCRIPTION
description
AA-019-12-22
HEIGHT
height
4.13 in[ 105 ] mm
LENGTH
length
3.15 in[ 80 ] mm
POWER
power
28 W
QCMAX_T_0__C
qcmaxδt=0 °c
20 W
VOP
vop
12 V
WIDTH
width
2.44 in[ 62 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
41 °C
NAME
name
EU489OJYL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions