??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
BHC Furniture
Description
A590_A591_A592_A595_A596_A597
Bill of material
A595
ORDERNO
VAR04_CSI
04 csi
12 51 00
VAR2_5__CASTERS
2.5" casters
0
VAR95_CSI
95 csi
12510
A595
a595
A596
a596
A597
a597
ADVANCED_SYNC_TILT_WITH_MULTI_POSITION_BACK
advanced sync tilt with multi position back
0
AIRFLOW_BACK_MESH
airflow back mesh
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
BASE_OR_FRAME
base or frame
bright polished chrome, satin chrome or EPPC
BLACK_COMPONENTS
black components
0
BLACK_GAS_LIFT
black gas lift
0
BLACK_GRP_BASE
black grp base
0
BLACK_PLASTIC_BACK_MEMBRANE
black plastic back membrane
0
CASTER_OPTIONS
caster options
NO
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DETACHABLE_WRITING_TABLE
detachable writing table
0
FABRIC_SPEC_SHEETS
fabric spec sheets
http://www.allermuir.net/Services/File.ashx?Type=B&Id=51
HEIGHT_ADJUSTABLE_ARMS
height adjustable arms
0
HEIGHT_ADJUSTABLE_ARMS_WITH_MULTI_FUNTCTION_PAD
height adjustable arms with multi funtction pad
0
HEIGHT_RANGE
height range
HOST
host
0
LUMBAR_ADJUSTMENT
lumbar adjustment
0
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
NEGATIVE_SEAT_TILT
negative seat tilt
0
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
18.8984375
PEDESTAL_BASE
pedestal base
PLASTIC_ARMS_IN_BLACK
plastic arms in black
NO
PRODUCT_LINE
product line
JoJo
PRODUCT_PAGE_URL
product page url
http://www.allermuir.com/Products.aspx?RangeId=107
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH_ADJUSTMENT
seat depth adjustment
0
SEAT_HEIGHT
seat height
SHARED
shared
0
SUBCATEGORY
subcategory
Multi-Purpose
SWAGED_TUBULAR_STEEL_LEGS
swaged tubular steel legs
UPHOLSTERED_BACK
upholstered back
NO
UPHOLSTERED_SEAT
upholstered seat
NO
URL
url
http://www.allermuir.net/Default.aspx
VERSION
version
2012
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
BASE_TYPE
base type
NAME
name
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions