??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Allermuir
Description
a530_us
Bill of material
A530
IDENT
A530
VAR04_CSI
04 csi
12 51 00
VAR2_5__CASTERS
2.5" casters
0
VAR95_CSI
95 csi
12510
ADVANCED_SYNC_TILT_WITH_MULTI_POSITION_BACK
advanced sync tilt with multi position back
0
ALWAYS_VERTICAL
always vertical
1
ARMS_HEIGHT
arms height
27.5
ASSEMBLY_CODE
assembly code
E2020200
BACK
back
BACK_FRAME_WITH_INTEGRAL_ARMS_IN_A_SOFT_TOUCH_PLASTIC
back frame with integral arms in a soft touch plastic
0
BASE
base
BLACK_COMPONENTS
black components
0
BLACK_GAS_LIFT
black gas lift
0
BLACK_GRP_BASE
black grp base
0
BLACK_PLASTIC_BACK_MEMBRANE
black plastic back membrane
0
CASTER_OPTIONS
caster options
No
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Club chair
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT_ADJUSTABLE_ARMS
height adjustable arms
0
HEIGHT_ADJUSTABLE_ARMS_WITH_MULTI_FUNTCTION_PAD
height adjustable arms with multi funtction pad
0
HOST
host
0
KEYNOTE
keynote
LUMBAR_ADJUSTMENT
lumbar adjustment
0
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
A530
NEGATIVE_SEAT_TILT
negative seat tilt
0
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
22.5
OVERALL_HEIGHT
overall height
31.5
OVERALL_WIDTH
overall width
22
PEDESTAL_BASE
pedestal base
No
PLASTIC_ARMS_IN_BLACK
plastic arms in black
No
POLISHED_ALUMINUM_ARM_CARRIER
polished aluminum arm carrier
0
PRODUCT_LINE
product line
Tommo
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
18
SEAT_DEPTH_ADJUSTMENT
seat depth adjustment
0
SEAT_HEIGHT
seat height
19
SEAT_OR_TOP
seat or top
SEAT_WIDTH
seat width
19.25
SHARED
shared
0
STACKS
stacks
0
SUBCATEGORY
subcategory
Soft Seating
SWAGED_TUBULAR_STEEL_LEGS
swaged tubular steel legs
Yes
TWO_TONE_UPHOLSTERY
two tone upholstery
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_BACK
upholstered back
Yes
UPHOLSTERED_SEAT
upholstered seat
Yes
WEIGHT
weight
44
WHITE_PLASTIC_BACK_MEMBRANE
white plastic back membrane
0
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions