??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alcadrain
Description
A491CR
Bill of material
75UR0G1Y2
ORDERNO
75UR0G1Y2
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030300
BASIC_WARRANTY
basic warranty
2 years
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
For shower with hole Ø 90 mm
DESIGN_OPTION
design option
-1
EXTENDED_WARRANTY
extended warranty
3 years
FLOW_RATE
flow rate
0.730
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alca plast
MASSUNIT
massunit
1
MODEL
model
Shower waste set A491CR
MOUNTING_HEIGHT
mounting height
100
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TRAP_HEIGHTX
trap heightx
100
TYPE_COMMENTS
type comments
Shower waste set chrome
URL
url
http://www.alcaplast.com/en/
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
1
WASTE_PIPE_DIAMETER
waste pipe diameter
50
WEIGHT
weight
0,418 kg
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
ODZ2E0O85
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions