??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alcadrain
Description
A390
Bill of material
4W305T8KB
ORDERNO
4W305T8KB
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030300
BASIC_WARRANTY
basic warranty
2 years
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
modified for use in wash-basins with overflow
DESIGN_OPTION
design option
-1
EAN
ean
8594045937572
EXTENDED_WARRANTY
extended warranty
3 years
FLOW_RATE
flow rate
0.730
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alca plast
MASSUNIT
massunit
1
MODEL
model
Wash-basin A390
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Wash-basin click/clack waste 5/4", metal, big plug
URL
url
http://www.alcaplast.com/en
VENT_CONNECTION
vent connection
0
VERSION
version
2014
V__KA_UM_ST_N__SIFONU
výška umístění sifonu
600.000
WASH_BASIN_THROAT_HEIGHT
wash-basin throat height
40
WASH_BASIN_THROAT_HEIGHTX
wash-basin throat heightx
40
WASTE_CONNECTION
waste connection
1
WASTE_PIPE_DIAMETER
waste pipe diameter
40
WEIGHT
weight
0,3529 kg
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
5A5Q31ICS
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions