??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Alcadrain
Description
A115 Renovmodul_0001
Bill of material
3VR0EX156
ORDERNO
VAR1000V
1000v
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2030400
BASIC_WARRANTY
basic warranty
2 years
BOTTOM_TOILET_TANK
bottom toilet tank
COEFFICIENT_K
coefficient k
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESCRIPTION_X
description_x
0
DESIGN_OPTION
design option
-1
EAN
ean
EXTENDED_WARRANTY
extended warranty
6 years
HEIGHT
height
1062
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alca plast
MASSUNIT
massunit
1
MODEL
model
PART_TYPE
part type
0
PRE_WALL_DEPTH
pre-wall depth
75
PRE_WALL_DEPTH_ACCORDING_TO_MANUFACTURER
pre-wall depth according to manufacturer
From 20 mm to 95 mm
RADIUS
radius
5
RADIUSX
radiusx
10
REVERSE_TEXT
reverse text
1
REVERSE_TEXTX
reverse textx
1
RING_BOLT_PITCHX
ring-bolt pitchx
180
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
UPPER_TOILET_TANK
upper toilet tank
875
URL
url
http://www.alcaplast.com/en/
VENT_CONNECTION
vent connection
VERSION
version
2014
VISIBLE_DESCRIPTION
visible description
1
WARNING
warning
0
WASTE_CONNECTION
waste connection
1
WASTE_DIAMETER
waste diameter
110
WC_RING_BOLT_PITCH
wc ring-bolt pitch
180
WEIGHT
weight
WFU
wfu
0
WIDTH
width
448
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions