??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Alcadrain
Description
A107
Bill of material
MZ0JUDA9L
ORDERNO
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2030400
BASIC_WARRANTY
basic warranty
2 years
COEFFICIENT_K
coefficient k
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESCRIPTION_X
description_x
0
DESIGN_OPTION
design option
-1
EAN
ean
EXTENDED_WARRANTY
extended warranty
6 years
HEIGHT
height
1170
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INCREASING_WC_BOWL_HEIGHT
increasing wc bowl height
INCREASING_WC_BOWL_HEIGHTX
increasing wc bowl heightx
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alca plast
MASSUNIT
massunit
1
MODEL
model
PART_TYPE
part type
0
REVERSE_TEXT
reverse text
1
REVERSE_TEXTX
reverse textx
1
RING_BOLT_PITCH
ring-bolt pitch
200
RING_BOLT_PITCHX
ring-bolt pitchx
200
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREWS_HEIGHT
screws height
SCREWS_HEIGHTX
screws heightx
SENSOR
sensor
SHARED
shared
0
SYSTEM_DEPTH
system depth
200
SYSTEM_DEPTHX
system depthx
200
TYPE_COMMENTS
type comments
URL
url
http://www.alcaplast.com/en/
VENT_CONNECTION
vent connection
0
VERSION
version
2014
VISIBLE_DESCRIPTION
visible description
1
WASTE_AXIS_HEIGHT
waste axis height
WASTE_AXISX
waste axisx
WASTE_CONNECTION
waste connection
1
WASTE_DIAMETER
waste diameter
50
WATER_CONNECTION_HEIGHT
water connection height
WATER_CONNECTION_HEIGHTX
water connection heightx
WEIGHT
weight
WFU
wfu
0
WIDTH
width
400
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions