??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
Alcadrain
Description
A101 Sádromodul
Bill of material
Z2M2FX0W9
ORDERNO
VAR1200V
1200v
VAR1300H
1300h
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2030400
BASIC_WARRANTY
basic warranty
2 years
BORDER
border
BOTTOM_TOILET_TANK
bottom toilet tank
COEFFICIENT_K
coefficient k
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESCRIPTION_X
description_x
0
DESIGN_OPTION
design option
-1
EAN
ean
EXTENDED_WARRANTY
extended warranty
6 years
HEIGHT
height
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INCREASING_WC_BOWL_HEIGHT
increasing wc bowl height
INCREASING_WC_BOWL_HEIGHTX
increasing wc bowl heightx
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alca plast
MASSUNIT
massunit
1
MODEL
model
PART_TYPE
part type
0
PRE_WALL_DEPTH
pre-wall depth
75
PRE_WALL_DEPTH_ACCORDING_TO_MANUFACTURER
pre-wall depth according to manufacturer
From 20 mm to 95 mm
RADIUS
radius
5
RADIUSX
radiusx
10
REVERSE_TEXT
reverse text
1
REVERSE_TEXTX
reverse textx
1
RING_BOLT_PITCHX
ring-bolt pitchx
180
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SYSTEM_DEPTH
system depth
160
SYSTEM_DEPTHX
system depthx
160
TYPE_COMMENTS
type comments
UPPER_TOILET_TANK
upper toilet tank
UPPER_TRANSOM
upper transom
URL
url
http://www.alcaplast.com/en/
VENT_CONNECTION
vent connection
VERSION
version
2014
VISIBLE_DESCRIPTION
visible description
1
WARNING
warning
0
WASTE_CONNECTION
waste connection
1
WASTE_DIAMETER
waste diameter
110
WC_RING_BOLT_PITCH
wc ring-bolt pitch
180
WEIGHT
weight
WFU
wfu
0
WIDTH
width
510
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions