??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Kalea
Description
A Side Door a25
Bill of material
a_side_door_a25_1100_x_1467___right_hinged
VARIANTNAME
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARKALEAAUTOMATICDOOROPENER
Kalea_automatic_door_opener
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Kalea
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
primo_design_pack
VARPRODUCTFAMILY
Product family
Platform lifts
VARPRODUCTGROUP
Product group
A4 Primo
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
Lifts
VARIFCCLASSIFICATION
IFC Classification
Transport Element
VARNBSREFERENCECODE
NBS Reference Code
80-50
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Lift Systems
VARUNSPSCCODE
UNSPSC Code
47101533
VARUNICLASS14CODE
Uniclass 1.4 Code
JX10
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Lift systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-80-50
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Lift Systems
VARMATERIALMAIN
Material main
Steel
VARMATERIALSECONDARY
Material secondary
Glass
VARKALEASHOWSLABCUTINFO
Kalea_show_slab_cut_info
1
VARKALEADOOROPENINGACSIDE
Kalea_door_opening_AC_side
mm
VARKALEAMACHINERYCOMPARTMENT
Kalea_machinery_compartment
1
VARKALEACOMPONENTWIDTH
Kalea_component_width
mm
VARPRODUCTGUID
Product Guid
726166b9-f43f-4f22-8467-a101cb239b85
VARTECHNICALDESCRIPTION
Technical description
http://www.kalealifts.com/fileadmin/user_upload/Brochure_Kalea/Kalea_A4_Primo/P_K_A4Primo.GB.LOW.pdf
VARMANUFACTURER
Manufacturer
http://www.kalealifts.com/sv/
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions