??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A-Light
Description
a-light Atlas ATL2- Stem Suspended 48
Bill of material
ATL2 Pendant Stem - 48"
ORDERNO
ATL2 Pendant Stem - 48"
APPARENT_LOAD
apparent load
0
CABLE_LENGTH
cable length
1
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DROP_FROM_CEILING
drop from ceiling
1
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
4
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FIXTURE_DIAMETER
fixture diameter
4
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
a.light
MASSUNIT
massunit
1
MODEL
model
ATL 2 Suspended
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.17
OMNICLASS_TITLE
omniclass title
Direct/Indirect
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
Atlas Series
URL
url
https://www.alights.com/ATL3
VERSION
version
2017
VOLTAGE
voltage
0
NAME
name
a-light Atlas ATL2- Stem Suspended 48
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions