??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A-Light
Description
a-light Aire X3 - Square Base
Bill of material
8' x 3'
ORDERNO
8' x 3'
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CANTILEVER_LENGTH
cantilever length
3
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
7.250
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
0.271
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FIXTURE_HEIGHT
fixture height
8
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTED_LENGTH
lighted length
0
MANUFACTURER
manufacturer
Amerillum Lighting
MASSUNIT
massunit
1
MODEL
model
Aire X3 Series
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TILT_ANGLE
tilt angle
60
URL
url
www.alights.com
VERSION
version
2013
WORK_PLANE_BASED
work plane-based
0
NAME
name
a-light Aire X3 - Square Base
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions