??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
A-Light
Description
a-light AERIAL - suspended 8 Ft
Bill of material
AERIAL 8' - BLKE-3000K-HO
ORDERNO
VAR3000K
3000k
VAR4000K
4000k
APPARENT_LOAD
apparent load
70
BLK
blk
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1500
DESIGN_OPTION
design option
-1
DIAMETER
diameter
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HEIGHT
height
HO_3000K
ho 3000k
HO_4000K
ho 4000k
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
1
MANUFACTURER
manufacturer
a-light
MASSUNIT
massunit
1
MODEL
model
Aerial-arl2
MOUNTING
mounting
PENDANT
PART_TYPE
part type
0
REG_3000K
reg 3000k
REG_4000K
reg 4000k
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://www.alights.com/arl2
VERSION
version
2014
VOLTAGE
voltage
120V
WATTAGE_COMMENTS
wattage comments
WHE
whe
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions